Side Thrust Pins with Thread / ZD. Zinc die casting / GN 415 (415-ZD-22-A1-NR-1)

Side Thrust Pins with Thread / ZD. Zinc die casting / GN 415  415-ZD-22-A1-NR-1
  • Volume Discount

Product Details:

Manufacturer part number: 415-ZD-22-A1-NR-1

Brand: GANTER

Price: 11.92

Delivery time: 7 Days


Technical Data:

Type: A1. Cylinder. horizontal

l1: 16.5

l2: 2.8

l3: 4.8

x1: 11. 11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

415-ZD-22-A1-NR-1

Part Number
415-ZD-22-A1-NR-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type l1 l2 l3 x1 x2 x3 s Version h2 r Identification no. d k m3 m2 m1 l4 Weight
(g)
Federdruck b1 b2 m4

11.92 €

1 Available 7 Days A1. Cylinder. horizontal16.52.84.811. 11--10NR. Stainless Steel. ribbed66.251. standard spring load3.3484142.412.08. 82274.5

Loading...

  1. 1

Basic information

Material ZD. Zinc die casting h1 1 RoHS Ja

This page is Side Thrust Pins with Thread / ZD. Zinc die casting / GN 415 , part number 415-ZD-22-A1-NR-1.
You can find the detail information about specifications and dimensions on part number 415-ZD-22-A1-NR-1.

Variation of this product

Part Number
415-ZD-22-A1-KG-2
415-ZD-22-A1-NG-1
415-ZD-22-A1-NG-2
415-ZD-22-A1-NR-2
415-ZD-22-A2-KG-1
415-ZD-22-A2-KG-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type l1 l2 l3 x1 x2 x3 s Version h2 r Identification no. d k m3 m2 m1 l4 Weight
(g)
Federdruck b1 b2 m4

7.50 €

1 Available 7 Days A1. Cylinder. horizontal16.52.84.8-11. 1120. 2010KG. Plastic. smooth66.252. high spring load3.3484142.412.0-2274.5

12.00 €

1 Available 7 Days A1. Cylinder. horizontal16.52.84.811. 11--10NG. Stainless Steel. smooth66.251. standard spring load3.3484142.412.08. 82274.5

12.00 €

1 Available 7 Days A1. Cylinder. horizontal16.52.84.8-11. 1120. 2010NG. Stainless Steel. smooth66.252. high spring load3.3484142.413.0-2274.5

11.92 €

1 Available 7 Days A1. Cylinder. horizontal16.52.84.8-11. 1120. 2010NR. Stainless Steel. ribbed66.252. high spring load3.3484142.413.0-2274.5

7.50 €

1 Available 7 Days A2. Cylinder. vertical16.52.84.811. 11--10KG. Plastic. smooth66.251. standard spring load3.3484142.411.08. 82274.5

7.50 €

1 Available 7 Days A2. Cylinder. vertical16.52.84.8-11. 1120. 2010KG. Plastic. smooth66.252. high spring load3.3484142.412.0-2274.5

Tech Support