Hinges, aluminium profiles / panel elements, three-part, vertically stretched (2295-86-415-I-C-EL)

Hinges, aluminium profiles / panel elements, three-part, vertically stretched 2295-86-415-I-C-EL
  • Volume Discount

Product Details:

Manufacturer part number: 2295-86-415-I-C-EL

Brand: GANTER

Price: 50.20

Delivery time: 7 Days


Technical Data:

l5: -

l6: 43

m1: -

m2: -

m3: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2295-86-415-I-C-EL

Part Number
2295-86-415-I-C-EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l5 l6 m1 m2 m3 m4 m5 Type m1_1 l2_2 m6 l2_1 l1 (Type A) l2 l1 (Type I) Weight
(g)

50.20 €

1 Available 7 Days -43----67.5I. interior hinge wings55565 - 400150415 - 250-41586282.0

Loading...

  1. 1

Basic information

l3 80 d1 6.6 d2 14
s 3.5 Finish EL. anodized. natural color Identification no. C. with countersunk holes

This page is Hinges, aluminium profiles / panel elements, three-part, vertically stretched, part number 2295-86-415-I-C-EL.
You can find the detail information about specifications and dimensions on part number 2295-86-415-I-C-EL.

Variation of this product

Part Number
2295-72-245-A-C-EL
2295-72-415-A-C-EL
2295-72-565-A-C-EL
2295-86-245-I-C-EL
2295-86-565-I-C-EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l5 l6 m1 m2 m3 m4 m5 Type m1_1 l2_2 m6 l2_1 l1 (Type A) l2 l1 (Type I) Weight
(g)

40.46 €

1 Available 7 Days 36-40.85032.550-A. exterior hinge wings---245 - 8072245-167.0

45.10 €

1 Available 7 Days 36-40.8---67.5A. exterior hinge wings-565 - 400150415 - 25072415-266.0

55.28 €

1 Available 7 Days 36-40.8---67.5A. exterior hinge wings-565 - 400150415 - 25072565-353.0

41.70 €

1 Available 7 Days -43-5032.550-I. interior hinge wings55--245 - 80-24586176.0

58.98 €

1 Available 7 Days -43----67.5I. interior hinge wings55565 - 400150415 - 250-56586375.0

Tech Support