Stainless Steel-Spacer plates hinges GN GN GN (7247.2-NI-60-1-MT)

Stainless Steel-Spacer plates hinges GN GN GN 7247.2-NI-60-1-MT
  • Volume Discount

Product Details:

Manufacturer part number: 7247.2-NI-60-1-MT

Brand: GANTER

Price: 3.56

Delivery time: 7 Days


Technical Data:

s: 1

Weight: 12.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7247.2-NI-60-1-MT

Part Number
7247.2-NI-60-1-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s Weight
(g)

3.56 €

1 Available 7 Days 112.0

Loading...

  1. 1

Basic information

d1 6.5 d2 4.2 m1 46
m2 8 m3 28 b 30
Finish MT. matte. ground RoHS Ja Material NI. Stainless Steel
Length l 60

This page is Stainless Steel-Spacer plates hinges GN GN GN, part number 7247.2-NI-60-1-MT.
You can find the detail information about specifications and dimensions on part number 7247.2-NI-60-1-MT.

Variation of this product

Part Number
7247.2-NI-60-2-MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
s Weight
(g)

4.42 €

1 Available 7 Days 224.0

Tech Support