Handwheels, made sheet steel (228-ST-125-K11-A-SW)

Handwheels, made sheet steel 228-ST-125-K11-A-SW
  • Volume Discount

Product Details:

Manufacturer part number: 228-ST-125-K11-A-SW

Brand: GANTER

Price: 15.62

Delivery time: 7 Days


Technical Data:

Bore code: K. with keyway

d3: 30

b: 18

l1: 18

l2: 29


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

228-ST-125-K11-A-SW

Part Number
228-ST-125-K11-A-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore code d3 b l1 l2 s Blechstärke Handwheel diameter d1 Bore diameter d2 / s Anzahl Weight
(g)

15.62 €

1 Available 7 Days K. with keyway30181829V 111.5125113275.0

Loading...

  1. 1

Basic information

Type A. without handle Color SW Material ST. Steel

This page is Handwheels, made sheet steel, part number 228-ST-125-K11-A-SW.
You can find the detail information about specifications and dimensions on part number 228-ST-125-K11-A-SW.

Variation of this product

Part Number
228-ST-125-B11-A-SW
228-ST-125-V11-A-SW
228-ST-160-B12-A-SW
228-ST-160-K12-A-SW
228-ST-160-V12-A-SW
228-ST-200-B14-A-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore code d3 b l1 l2 s Blechstärke Handwheel diameter d1 Bore diameter d2 / s Anzahl Weight
(g)

11.62 €

1 Available 7 Days B. without keyway30181829V 111.5125113286.0

15.62 €

1 Available 7 Days V. with square30181829V 111.5125113273.0

15.06 €

1 Available 7 Days B. without keyway30222037V 121.5160124417.0

19.06 €

1 Available 7 Days K. with keyway30222037V 121.5160124416.0

19.06 €

1 Available 7 Days V. with square30222037V 121.5160124412.0

23.30 €

1 Available 7 Days B. without keyway40222446V 142.5200144770.0

Tech Support