Manufacturer part number: 6220-ST-M4-10-A
Brand: GANTER
Price: 0.48 €
Delivery time: 7 Days
s: 7
t min.: 9
Length l1 (Type A: Through-hole thread): 10
Length l1 (Type A: Threaded blind hole): -
Type: A. female thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6220-ST-M4-10-A
Part Number
|
---|
6220-ST-M4-10-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | s | t min. | Length l1 (Type A: Through-hole thread) | Length l1 (Type A: Threaded blind hole) | Type | l2 | Weight (g) | Length l1 (Type B) | Thread d | e | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | Available | 7 Days | 7 | 9 | 10 | - | A. female thread | - | 4.0 | - | M 4 | 8 |
Loading...
Material | ST. Steel |
---|
This page is Spacer / hexagonal / two-way internal thread / external thread, internal thread / steel / galvanised, blue passivated / 6220-ST-xx / GANTER, part number 6220-ST-M4-10-A.
You can find the detail information about specifications and dimensions on part number 6220-ST-M4-10-A.
Part Number |
---|
6220-ST-M10-25-B |
6220-ST-M10-30-A |
6220-ST-M10-30-B |
6220-ST-M4-10-B |
6220-ST-M4-12-A |
6220-ST-M4-12-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | s | t min. | Length l1 (Type A: Through-hole thread) | Length l1 (Type A: Threaded blind hole) | Type | l2 | Weight (g) | Length l1 (Type B) | Thread d | e |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.46 € | 1 | Available | 7 Days | 17 | 16 | - | - | B. female thread and threaded stud | 16 | 44.0 | 25 | M 10 | 19.5 | |
4.12 € | 1 | Available | 7 Days | 17 | 16 | 30 | - | A. female thread | - | 42.0 | - | M 10 | 19.5 | |
4.56 € | 1 | Available | 7 Days | 17 | 16 | - | - | B. female thread and threaded stud | 16 | 53.0 | 30 | M 10 | 19.5 | |
0.48 € | 1 | Available | 7 Days | 7 | 9 | - | - | B. female thread and threaded stud | 8 | 4.0 | 10 | M 4 | 8 | |
0.48 € | 1 | Available | 7 Days | 7 | 9 | 12 | - | A. female thread | - | 6.0 | - | M 4 | 8 | |
0.50 € | 1 | Available | 7 Days | 7 | 9 | - | - | B. female thread and threaded stud | 8 | 6.0 | 12 | M 4 | 8 |