Stainless Steel-Screws, Hygienic Design, low-profile head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1581-M5-10-MT-E
1581-M5-10-MT-H
1581-M5-10-PL-E
1581-M5-10-PL-H
1581-M5-16-MT-E
1581-M5-16-MT-H
1581-M5-16-PL-E
1581-M5-16-PL-H
1581-M5-20-MT-E
1581-M5-20-MT-H
1581-M5-20-PL-E
1581-M5-20-PL-H
1581-M6-12-MT-E
1581-M6-12-MT-H
1581-M6-12-PL-E
1581-M6-12-PL-H
1581-M6-16-MT-E
1581-M6-16-MT-H
1581-M6-16-PL-E
1581-M6-16-PL-H
1581-M6-20-MT-E
1581-M6-20-MT-H
1581-M6-20-PL-E
1581-M6-20-PL-H
1581-M6-25-MT-E
1581-M6-25-MT-H
1581-M6-25-PL-E
1581-M6-25-PL-H
1581-M6-30-MT-E
1581-M6-30-MT-H
1581-M6-30-PL-E
1581-M6-30-PL-H
1581-M8-16-MT-E
1581-M8-16-MT-H
1581-M8-16-PL-E
1581-M8-16-PL-H
1581-M8-20-MT-E
1581-M8-20-MT-H
1581-M8-20-PL-E
1581-M8-20-PL-H
1581-M8-25-MT-E
1581-M8-25-MT-H
1581-M8-25-PL-E
1581-M8-25-PL-H
1581-M8-30-MT-E
1581-M8-30-MT-H
1581-M8-30-PL-E
1581-M8-30-PL-H
1581-M8-40-MT-E
1581-M8-40-MT-H
1581-M8-40-PL-E
1581-M8-40-PL-H
1581-M10-20-MT-E
1581-M10-20-MT-H
1581-M10-20-PL-E
1581-M10-20-PL-H
1581-M10-25-MT-E
1581-M10-25-MT-H
1581-M10-25-PL-E
1581-M10-25-PL-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish sw Length l1 (with shaft) k d1 d2 l2 Weight
(g)
Length l1 (without shaft) Material (Sealing ring) d3

9.00 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-7M 511-6.010E. EPDM11.8

9.10 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-7M 511-6.010H. H-NBR11.8

12.84 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-7M 511-6.010E. EPDM11.8

13.16 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-7M 511-6.010H. H-NBR11.8

9.08 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-7M 511-5.016E. EPDM11.8

9.30 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-7M 511-6.016H. H-NBR11.8

12.90 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-7M 511-6.016E. EPDM11.8

13.48 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-7M 511-6.016H. H-NBR11.8

9.60 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-7M 511-6.020E. EPDM11.8

9.86 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-7M 511-6.020H. H-NBR11.8

13.48 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-7M 511-6.020E. EPDM11.8

14.06 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-7M 511-6.020H. H-NBR11.8

9.98 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-8.012E. EPDM13.8

10.18 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-8.012H. H-NBR13.8

13.84 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-8.012E. EPDM13.8

14.28 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-8.012H. H-NBR13.8

10.20 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-9.016E. EPDM13.8

10.36 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-9.016H. H-NBR13.8

14.00 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-9.016E. EPDM13.8

14.48 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-9.016H. H-NBR13.8

10.48 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-10.020E. EPDM13.8

10.76 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-10.020H. H-NBR13.8

14.30 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-10.020E. EPDM13.8

14.86 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-10.020H. H-NBR13.8

10.84 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-11.025E. EPDM13.8

11.04 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-11.025H. H-NBR13.8

14.66 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-11.025E. EPDM13.8

15.18 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-11.025H. H-NBR13.8

11.18 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-12.030E. EPDM13.8

11.48 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-7.5M 613-12.030H. H-NBR13.8

15.00 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-12.030E. EPDM13.8

15.54 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-7.5M 613-12.030H. H-NBR13.8

12.18 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-16.016E. EPDM16.8

12.36 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-16.016H. H-NBR16.8

15.98 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-16.016E. EPDM16.8

16.40 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-16.016H. H-NBR16.8

12.54 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-17.020E. EPDM16.8

12.76 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-17.020H. H-NBR16.8

16.44 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-17.020E. EPDM16.8

16.80 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-17.020H. H-NBR16.8

13.08 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-19.025E. EPDM16.8

13.24 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-19.025H. H-NBR16.8

16.84 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-19.025E. EPDM16.8

17.30 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-19.025H. H-NBR16.8

13.48 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-21.030E. EPDM16.8

13.78 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-8.5M 816-21.030H. H-NBR16.8

17.34 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-21.030E. EPDM16.8

17.78 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-8.5M 816-21.030H. H-NBR16.8

14.30 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13408.5M 8162225.0-E. EPDM16.8

14.80 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13408.5M 8162225.0-H. H-NBR16.8

18.14 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13408.5M 8162225.0-E. EPDM16.8

18.68 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13408.5M 8162225.0-H. H-NBR16.8

14.64 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-9.5M 1019-28.020E. EPDM19.8

14.64 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-9.5M 1019-28.020H. H-NBR19.8

18.36 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-9.5M 1019-28.020E. EPDM19.8

18.66 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-9.5M 1019-28.020H. H-NBR19.8

15.20 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-9.5M 1019-31.025E. EPDM19.8

15.34 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-9.5M 1019-31.025H. H-NBR19.8

19.04 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-9.5M 1019-31.025E. EPDM19.8

19.28 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-9.5M 1019-31.025H. H-NBR19.8

Loading...

Basic information

RoHS Ja

Tech Support