Captive hexagon socket screws / stainless steel / thin shank for loss prevention

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
912.2-M3-12-NI
912.2-M3-16-NI
912.2-M4-16-NI
912.2-M4-20-NI
912.2-M5-20-NI
912.2-M5-25-NI
912.2-M6-25-NI
912.2-M6-30-NI
912.2-M8-30-NI
912.2-M8-35-NI
912.2-M8-40-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 sw a2 l3 a1 k d1 a3 d4 d2 l2 Weight
(g)
d3

3.80 €

1 Available 7 Days 122.53-6.5. 3-6.51.51.5-3. 1.5-33M 36.5-8. 6.5-83.55.541.02.2

3.80 €

1 Available 7 Days 162.57-8. 7-81.53-7. 3-73M 38-12. 8-123.55.541.02.2

2.84 €

1 Available 7 Days 1635-8. 5-822-5. 2-54M 48-11. 8-114.5752.03

2.86 €

1 Available 7 Days 2039-11. 9-1125-9. 5-94M 411-15. 11-154.5753.03

3.36 €

1 Available 7 Days 2046-10.5. 6-10.52.52.5-6. 2.5-65M 510.5-14. 10.5-145.58.564.03.9

3.38 €

1 Available 7 Days 25411-14. 11-142.56-11. 6-115M 514-19. 14-195.58.565.03.9

3.40 €

1 Available 7 Days 2557-13. 7-1333-7. 3-76M 613-17. 13-176.51088.04.5

3.44 €

1 Available 7 Days 30512-17. 12-1737-12. 7-126M 617-22. 17-226.51088.04.5

4.28 €

1 Available 7 Days 3068-16. 8-1644-8. 4-88M 816-20. 16-208.5131017.06.3

4.30 €

1 Available 7 Days 35613-20. 13-2048-13. 8-138M 820-25. 20-258.5131019.06.3

4.34 €

1 Available 7 Days 40618-25. 18-25413-18. 13-188M 825-30. 25-308.5131021.06.3

Loading...

  1. 1

Basic information

RoHS Ja Material NI. Stainless Steel

Tech Support