Manufacturer part number: 2181-EPDM-13-D-160
Brand: GANTER
Price: 9.06 €
Delivery time: 7 Days
Weight: 45.0 g
Material: EPDM. Ethylene propylene diene rubber
Length l: 160
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2181-EPDM-13-D-160
a | 1 - 3.5. 1 - 3.5 | h2 | 10.75 | Type | D. Side seal profile |
---|---|---|---|---|---|
w2 | 8.75 | h3 | 2.25 | k | 4.75 |
b | 11 | w1 | 11.75 | h1_1 (Type D) | 13 |
h4 | 4.5 |
This page is Edge protection seal profiles / vulcanized, Material NBR, EPDM (UL-Certified) / Steel wire polyester clamping band / Black / GN 2181, part number 2181-EPDM-13-D-160.
You can find the detail information about specifications and dimensions on part number 2181-EPDM-13-D-160.
Part Number |
---|
2181-EPDM-13-D-250 |
2181-EPDM-13-D-400 |
2181-EPDM-13-D-630 |
2181-NBR-13-D-160 |
2181-NBR-13-D-250 |
2181-NBR-13-D-400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) | Material | Length l |
---|---|---|---|---|---|---|---|
10.06 € | 1 | Available | 7 Days | 70.0 | EPDM. Ethylene propylene diene rubber | 250 | |
11.50 € | 1 | Available | 7 Days | 112.0 | EPDM. Ethylene propylene diene rubber | 400 | |
13.60 € | 1 | Available | 7 Days | 180.0 | EPDM. Ethylene propylene diene rubber | 630 | |
11.86 € | 1 | Available | 7 Days | 45.0 | NBR. Acrylonitrile butadiene rubber | 160 | |
13.06 € | 1 | Available | 7 Days | 70.0 | NBR. Acrylonitrile butadiene rubber | 250 | |
15.22 € | 1 | Available | 7 Days | 110.0 | NBR. Acrylonitrile butadiene rubber | 400 |