Stainless Steel-Levelling feet (6311.6-50-M10-37-OS)

Stainless Steel-Levelling feet 6311.6-50-M10-37-OS
  • Volume Discount

Product Details:

Manufacturer part number: 6311.6-50-M10-37-OS

Brand: GANTER

Price: 20.18

Delivery time: 9 Days


Technical Data:

Foot diameter d1: 50

Thread length l1: 37

Thread d2: M 10

Type: OS. without plastic cap

sw: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6311.6-50-M10-37-OS

Part Number
6311.6-50-M10-37-OS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Foot diameter d1 Thread length l1 Thread d2 Type sw l3 Statische l4 l2 l5 Weight
(g)
d3

20.18 €

1 Available 9 Days 5037M 10OS. without plastic cap511.514. 141412.513160.08

Loading...

  1. 1

Basic information

RoHS Ja

This page is Stainless Steel-Levelling feet, part number 6311.6-50-M10-37-OS.
You can find the detail information about specifications and dimensions on part number 6311.6-50-M10-37-OS.

Variation of this product

Part Number
6311.6-50-M10-37-KR
6311.6-50-M10-37-KS
6311.6-50-M10-47-KR
6311.6-50-M10-47-KS
6311.6-50-M10-47-OS
6311.6-50-M10-57-KR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Foot diameter d1 Thread length l1 Thread d2 Type sw l3 Statische l4 l2 l5 Weight
(g)
d3

21.88 €

1 Available 9 Days 5037M 10KR. with plastic cap. non-gliding511.514. 141412.513120.08

21.98 €

1 Available 9 Days 5037M 10KS. with plastic cap. gliding511.514. 141412.513100.08

22.18 €

1 Available 9 Days 5047M 10KR. with plastic cap. non-gliding511.514. 141412.513163.08

22.20 €

1 Available 9 Days 5047M 10KS. with plastic cap. gliding511.514. 141412.513163.08

20.34 €

1 Available 9 Days 5047M 10OS. without plastic cap511.514. 141412.513165.08

22.38 €

1 Available 9 Days 5057M 10KR. with plastic cap. non-gliding511.514. 141412.513148.08

Tech Support