Stainless Steel-Cabinet "U" handles, for welding (435.3-12-125-75-NI)

Stainless Steel-Cabinet "U" handles, for welding 435.3-12-125-75-NI
  • Volume Discount

Product Details:

Manufacturer part number: 435.3-12-125-75-NI

Brand: GANTER

Price: 16.28

Delivery time: 7 Days


Technical Data:

Finish: -

t: 6

h: 75

r: 14

Handle diameter d1: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

435.3-12-125-75-NI

Part Number
435.3-12-125-75-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish t h r Handle diameter d1 Color Weight
(g)
Thread Length l

16.28 €

1 Available 7 Days -6751412-218.04125

Loading...

  1. 1

Basic information

RoHS Ja Material NI. Stainless Steel

This page is Stainless Steel-Cabinet "U" handles, for welding, part number 435.3-12-125-75-NI.
You can find the detail information about specifications and dimensions on part number 435.3-12-125-75-NI.

Variation of this product

Part Number
435-NI-12-125-75-SW
435-NI-12-160-110-GS
435-NI-12-160-110-SW
435.3-12-160-110-NI
435.3-12-160-75-NI
435.3-12-200-110-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Finish t h r Handle diameter d1 Color Weight
(g)
Thread Length l

17.64 €

1 Available 7 Days -12751412SW214.0M 6125

19.20 €

1 Available 7 Days GS. matte shot-blasted121101412-308.0M 6160

20.80 €

1 Available 7 Days -121101412SW308.0M 6160

19.12 €

1 Available 7 Days -61101412-312.04160

17.96 €

1 Available 7 Days -6751412-250.04160

27.44 €

1 Available 7 Days -61101412-348.04200

Tech Support