Manufacturer part number: 798.8-KT-25
Brand: GANTER
Price: 38.30 €
Delivery time: 7 Days
l2: 107
l1: 98
Handle diameter d1: 25
Weight: 111.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
798.8-KT-25
Material | KT. Plastic | d3 | 20 | l3 | 22 |
---|---|---|---|---|---|
l4 | 13 | RoHS | Ja | d2 | M 6 |
l5 | 5.5 |
This page is Safety retractable handles Steel retractable handles / automatic return to the retracted position / KT-Plastic / Stainless steel, part number 798.8-KT-25.
You can find the detail information about specifications and dimensions on part number 798.8-KT-25.
Part Number |
---|
798.8-KT-22 |
798.8-KT-24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l2 | l1 | Handle diameter d1 | Weight (g) |
---|---|---|---|---|---|---|---|---|
36.04 € | 1 | Available | 7 Days | 82 | 73 | 22 | 84.0 | |
36.80 € | 1 | Available | 7 Days | 97 | 88 | 24 | 71.0 |