Adapter flanges, swing clamps GN / GN (875.4-AL-14-38-HE)

Adapter flanges, swing clamps GN / GN 875.4-AL-14-38-HE
  • Volume Discount

Product Details:

Manufacturer part number: 875.4-AL-14-38-HE

Brand: GANTER

Price: 28.72

Delivery time: 7 Days


Technical Data:

for swing clamps Size: 25

h1: 24.5

h2: 8

h3: 12

m: 38


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

875.4-AL-14-38-HE

Part Number
875.4-AL-14-38-HE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for swing clamps Sizeh1 h2 h3 m b d1 d4 d2 d5 d3

28.72 €

1 Available 7 Days 2524.58123825148.5M 65025

Loading...

  1. 1

Basic information

Finish HE. hard anodized Weight(g) 4.0 Material AL. Aluminum

This page is Adapter flanges, swing clamps GN / GN, part number 875.4-AL-14-38-HE.
You can find the detail information about specifications and dimensions on part number 875.4-AL-14-38-HE.

Variation of this product

Part Number
875.4-AL-16-45-HE
875.4-AL-20-48-HE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
for swing clamps Sizeh1 h2 h3 m b d1 d4 d2 d5 d3

29.60 €

1 Available 7 Days 32 / 40299184530169M 86030

29.72 €

1 Available 7 Days 50 / 6330101848322010.5M 86532

Tech Support