Flat knurled screws, Steel, zinc plated

Flat knurled screws, Steel, zinc plated
  • Volume Discount
[Specifications]
・Materials: Steel
・Finish: Zinc plated, blue passivated
・Thread d1: M3-M10

[Features]
・Flat knurled screws DIN 653 are turned entirely from a single piece
・The thread of the screw generally extends up to the head and ends in a runout without recess as per the DIN designation A
・They are suitable for universal use and can be quickly tightened and loosened without tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
653-M3-6-ZB
653-M3-8-ZB
653-M3-10-ZB
653-M3-16-ZB
653-M3-20-ZB
653-M4-8-ZB
653-M4-10-ZB
653-M4-12-ZB
653-M4-16-ZB
653-M4-20-ZB
653-M4-25-ZB
653-M5-10-ZB
653-M5-12-ZB
653-M5-16-ZB
653-M5-20-ZB
653-M5-25-ZB
653-M5-30-ZB
653-M6-12-ZB
653-M6-16-ZB
653-M6-20-ZB
653-M6-25-ZB
653-M6-30-ZB
653-M6-40-ZB
653-M8-16-ZB
653-M8-20-ZB
653-M8-25-ZB
653-M8-30-ZB
653-M8-35-ZB
653-M8-40-ZB
653-M10-20-ZB
653-M10-25-ZB
653-M10-30-ZB
653-M10-35-ZB
653-M10-40-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
k Thread length l d2 Weight
(g)
Thread d1

1.28 €

1 Available 7 Days 2.56122.0M 3

1.28 €

1 Available 7 Days 2.58122.0M 3

1.28 €

1 Available 7 Days 2.510123.0M 3

1.28 €

1 Available 7 Days 2.516123.0M 3

1.28 €

1 Available 7 Days 2.520123.0M 3

1.42 €

1 Available 7 Days 3.58166.0M 4

1.42 €

1 Available 7 Days 3.510166.0M 4

1.48 €

1 Available 7 Days 3.512166.0M 4

1.62 €

1 Available 7 Days 3.516167.0M 4

1.88 €

1 Available 7 Days 3.520167.0M 4

2.00 €

1 Available 7 Days 3.525167.0M 4

1.82 €

1 Available 7 Days 4102010.0M 5

1.82 €

1 Available 7 Days 4122011.0M 5

1.96 €

1 Available 7 Days 4162012.0M 5

2.20 €

1 Available 7 Days 4202012.0M 5

2.38 €

1 Available 7 Days 4252014.0M 5

2.46 €

1 Available 7 Days 4302013.0M 5

2.38 €

1 Available 7 Days 5122419.0M 6

2.52 €

1 Available 7 Days 5162419.0M 6

2.56 €

1 Available 7 Days 5202420.0M 6

2.98 €

1 Available 7 Days 5252420.0M 6

3.32 €

1 Available 7 Days 5302420.0M 6

4.12 €

1 Available 7 Days 5402423.0M 6

3.26 €

1 Available 7 Days 6163035.0M 8

3.66 €

1 Available 7 Days 6203038.0M 8

4.00 €

1 Available 7 Days 6253035.0M 8

4.48 €

1 Available 7 Days 6303035.0M 8

5.26 €

1 Available 7 Days 6353043.0M 8

5.80 €

1 Available 7 Days 6403040.0M 8

6.48 €

1 Available 7 Days 8203672.0M 10

6.86 €

1 Available 7 Days 8253674.0M 10

7.28 €

1 Available 7 Days 8303676.0M 10

7.46 €

1 Available 7 Days 8353676.0M 10

8.32 €

1 Available 7 Days 8403680.0M 10

Loading...

  1. 1

Basic information

Finish ZB. zinc plated. blue passivated

Tech Support