Machine feet, without central fastening hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36-80-M24X2-70-A
36-80-M24X2-70-B
36-80-M24X2-70-C
36-80-M24X2-120-A
36-80-M24X2-120-B
36-80-M24X2-120-C
36-100-M24X2-70-A
36-100-M24X2-70-B
36-100-M24X2-70-C
36-100-M24X2-120-A
36-100-M24X2-120-B
36-100-M24X2-120-C
36-125-M24X2-70-A
36-125-M24X2-70-B
36-125-M24X2-70-C
36-125-M24X2-120-A
36-125-M24X2-120-B
36-125-M24X2-120-C
36-125-M30X2-90-A
36-125-M30X2-90-B
36-125-M30X2-90-C
36-125-M30X2-150-A
36-125-M30X2-150-B
36-125-M30X2-150-C
36-160-M30X2-90-A
36-160-M30X2-90-B
36-160-M30X2-90-C
36-160-M30X2-150-A
36-160-M30X2-150-B
36-160-M30X2-150-C
36-160-M36X2-110-A
36-160-M36X2-110-B
36-160-M36X2-110-C
36-160-M36X2-180-A
36-160-M36X2-180-B
36-160-M36X2-180-C
36-200-M36X2-110-A
36-200-M36X2-110-B
36-200-M36X2-110-C
36-200-M36X2-180-A
36-200-M36X2-180-B
36-200-M36X2-180-C
36-200-M42X2-125-A
36-200-M42X2-125-B
36-200-M42X2-125-C
36-200-M42X2-210-A
36-200-M42X2-210-B
36-200-M42X2-210-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Foot diameter d1 Thread d2 s Type (Foot plate) Belastbarkeit x1 Thread length l1 l3 sw2 l2 sw1 Weight
(g)

22.70 €

1 Available 7 Days 80M 24 x 2-A. without rubber underlay70. 70-70151927.519593.0

23.96 €

1 Available 7 Days 80M 24 x 23B. with rubber underlay-20. 2070151927.519614.0

22.96 €

1 Available 7 Days 80M 24 x 2-C. with O-ring70. 70-70151927.519596.0

25.26 €

1 Available 7 Days 80M 24 x 2-A. without rubber underlay70. 70-120151927.519767.0

26.48 €

1 Available 7 Days 80M 24 x 23B. with rubber underlay-20. 20120151927.519788.0

25.44 €

1 Available 7 Days 80M 24 x 2-C. with O-ring70. 70-120151927.519770.0

27.96 €

1 Available 7 Days 100M 24 x 2-A. without rubber underlay70. 70-7017.5193019776.0

30.20 €

1 Available 7 Days 100M 24 x 24B. with rubber underlay-30. 307017.5193019821.0

28.38 €

1 Available 7 Days 100M 24 x 2-C. with O-ring70. 70-7017.5193019783.0

30.38 €

1 Available 7 Days 100M 24 x 2-A. without rubber underlay70. 70-12017.5193019950.0

32.68 €

1 Available 7 Days 100M 24 x 24B. with rubber underlay-30. 3012017.5193019995.0

30.94 €

1 Available 7 Days 100M 24 x 2-C. with O-ring70. 70-12017.5193019957.0

36.36 €

1 Available 7 Days 125M 24 x 2-A. without rubber underlay70. 70-70211935191189.0

41.20 €

1 Available 7 Days 125M 24 x 25B. with rubber underlay-50. 5070211935191273.0

37.14 €

1 Available 7 Days 125M 24 x 2-C. with O-ring70. 70-70211935191199.0

39.00 €

1 Available 7 Days 125M 24 x 2-A. without rubber underlay70. 70-120211935191364.0

43.74 €

1 Available 7 Days 125M 24 x 25B. with rubber underlay-50. 50120211935191448.0

39.70 €

1 Available 7 Days 125M 24 x 2-C. with O-ring70. 70-120211935191374.0

41.48 €

1 Available 7 Days 125M 30 x 2-A. without rubber underlay120. 120-90212438241556.0

46.36 €

1 Available 7 Days 125M 30 x 25B. with rubber underlay-50. 5090212438241640.0

42.16 €

1 Available 7 Days 125M 30 x 2-C. with O-ring120. 120-90212438241566.0

46.16 €

1 Available 7 Days 125M 30 x 2-A. without rubber underlay120. 120-150212438241882.0

50.84 €

1 Available 7 Days 125M 30 x 25B. with rubber underlay-50. 50150212438241966.0

46.68 €

1 Available 7 Days 125M 30 x 2-C. with O-ring120. 120-150212438241892.0

62.06 €

1 Available 7 Days 160M 30 x 2-A. without rubber underlay120. 120-90272445242470.0

68.96 €

1 Available 7 Days 160M 30 x 26B. with rubber underlay-70. 7090272445242637.0

63.26 €

1 Available 7 Days 160M 30 x 2-C. with O-ring120. 120-90272445242491.0

66.68 €

1 Available 7 Days 160M 30 x 2-A. without rubber underlay120. 120-150272445242796.0

73.46 €

1 Available 7 Days 160M 30 x 26B. with rubber underlay-70. 70150272445242963.0

67.88 €

1 Available 7 Days 160M 30 x 2-C. with O-ring120. 120-150272445242817.0

72.70 €

1 Available 7 Days 160M 36 x 2-A. without rubber underlay180. 180-110273045302880.0

79.64 €

1 Available 7 Days 160M 36 x 26B. with rubber underlay-70. 70110273045303047.0

73.84 €

1 Available 7 Days 160M 36 x 2-C. with O-ring180. 180-110273045302901.0

83.16 €

1 Available 7 Days 160M 36 x 2-A. without rubber underlay180. 180-180273045303428.0

89.94 €

1 Available 7 Days 160M 36 x 26B. with rubber underlay-70. 70180273045303595.0

84.14 €

1 Available 7 Days 160M 36 x 2-C. with O-ring180. 180-180273045303449.0

97.60 €

1 Available 7 Days 200M 36 x 2-A. without rubber underlay180. 180-110333055304528.0

110.20 €

1 Available 7 Days 200M 36 x 28B. with rubber underlay-110. 110110333055304861.0

99.38 €

1 Available 7 Days 200M 36 x 2-C. with O-ring180. 180-110333055304555.0

107.68 €

1 Available 7 Days 200M 36 x 2-A. without rubber underlay180. 180-180333055305077.0

120.50 €

1 Available 7 Days 200M 36 x 28B. with rubber underlay-110. 110180333055305410.0

109.46 €

1 Available 7 Days 200M 36 x 2-C. with O-ring180. 180-180333055305104.0

113.80 €

1 Available 7 Days 200M 42 x 2-A. without rubber underlay250. 250-125333655365055.0

125.98 €

1 Available 7 Days 200M 42 x 28B. with rubber underlay-110. 110125333655365388.0

115.54 €

1 Available 7 Days 200M 42 x 2-C. with O-ring250. 250-125333655365082.0

129.86 €

1 Available 7 Days 200M 42 x 2-A. without rubber underlay250. 250-210333655365962.0

141.76 €

1 Available 7 Days 200M 42 x 28B. with rubber underlay-110. 110210333655366295.0

130.96 €

1 Available 7 Days 200M 42 x 2-C. with O-ring250. 250-210333655365989.0

Loading...

  1. 1

Tech Support