Stainless Steel-Toggle clamps, operating lever vertical, lock mechanism, wi (810.3-130-CL-NI)

Stainless Steel-Toggle clamps, operating lever vertical, lock mechanism, wi 810.3-130-CL-NI
  • Volume Discount

Product Details:

Manufacturer part number: 810.3-130-CL-NI

Brand: GANTER

Price: 96.00

Delivery time: 7 Days


Technical Data:

Size: 130

Type: CL. U-bar version. with two flanged washers and clamping screw GN 708.1

a: 28

h1: 142

l1: 85


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

810.3-130-CL-NI

Part Number
810.3-130-CL-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type a h1 l1 h2 r l1_2 h3 l3 h5 b3 s1 FH m3 d1 m2 m1 d2 l4 l2 h4 Weight
(g)
b1 w s2 b2 m4

96.00 €

1 Available 7 Days 130CL. U-bar version. with two flanged washers and clamping screw GN 708.128142852879.5-16-11.36.22.51050. 105027M 61912.55.5554225.5284.03517.5-4229

Loading...

  1. 1

Basic information

RoHS Ja Material NI. Stainless Steel

This page is Stainless Steel-Toggle clamps, operating lever vertical, lock mechanism, wi, part number 810.3-130-CL-NI.
You can find the detail information about specifications and dimensions on part number 810.3-130-CL-NI.

Variation of this product

Part Number
810.3-130-AL-NI
810.3-130-EL-NI
810.3-230-AL-NI
810.3-230-CL-NI
810.3-230-EL-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Type a h1 l1 h2 r l1_2 h3 l3 h5 b3 s1 FH m3 d1 m2 m1 d2 l4 l2 h4 Weight
(g)
b1 w s2 b2 m4

93.26 €

1 Available 7 Days 130AL. U-bar version. with two flanged washers28142852879.5-16--6.22.51050. 105027M 61912.55.5-42-268.035--4229

95.96 €

1 Available 7 Days 130EL. Solid clamping bar with clasp for welding-142-2879.5861654--2.51050. 105027M 61912.55.5---271.035-54229

107.46 €

1 Available 7 Days 230AL. U-bar version. with two flanged washers40168110.533.5104-18--8.532000. 200032M 821186.5-58-444.043--4532

111.54 €

1 Available 7 Days 230CL. U-bar version. with two flanged washers and clamping screw GN 708.140168110.533.5104-18-9.58.532000. 200032M 821186.5685830478.04320-4532

107.60 €

1 Available 7 Days 230EL. Solid clamping bar with clasp for welding-168-33.51041121873--32000. 200032M 821186.5---454.043-64532

Tech Support