Threaded plugs with conical thread, steel (906-ST-M6X1-A)

Threaded plugs with conical thread, steel 906-ST-M6X1-A
  • Volume Discount

Product Details:

Manufacturer part number: 906-ST-M6X1-A

Brand: GANTER

Price: 0.36

Delivery time: 7 Days


Technical Data:

Type: A. without thread coating


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

906-ST-M6X1-A

Part Number
906-ST-M6X1-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

0.36 €

1 Available 7 Days A. without thread coating

Loading...

  1. 1

Basic information

Fine thread d M 6 x 1 s 3 h 6
Weight(g) 1.0 Material ST. Steel

This page is Threaded plugs with conical thread, steel, part number 906-ST-M6X1-A.
You can find the detail information about specifications and dimensions on part number 906-ST-M6X1-A.

Variation of this product

Part Number
906-ST-M6X1-GPC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type

0.76 €

1 Available 7 Days GPC. with micro encapsulation

Tech Support