• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Inox Double Ear O Clips (INOX 0507)

Inox Double Ear O Clips INOX 0507

Product Details:

Manufacturer part number: INOX 0507

Brand: PREVOST

Price: 30.67

Delivery time: 7 Days


Technical Data:

Width: 9 mm

Diameter (Min. - Max.): 5 - 7 mm

Length: 12 mm

Height: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

INOX 0507

Part Number
INOX 0507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)
Height
(mm)

30.67 €

100 7 Days 95 - 7127

Loading...

  1. 1

This page is Inox Double Ear O Clips, part number INOX 0507.
You can find the detail information about specifications and dimensions on part number INOX 0507.

Variation of this product

Part Number
INOX 0709
INOX 0911
INOX 1113
INOX 1315
INOX 1518
INOX 1720
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)
Height
(mm)

34.95 €

100 7 Days 127 - 9158

38.42 €

100 7 Days 139 - 11177

43.05 €

100 7 Days 1511 - 13207

50.35 €

100 7 Days 1813 - 15227

57.52 €

100 7 Days 2115 - 18268

58.73 €

100 7 Days 2317 - 20288

Tech Support