Clamps - 304 Stainless Steel

Clamps - 304 Stainless Steel
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PBI9 1117
PBI9 1320
PBI9 814
PBI12 104138
PBI12 130165
PBI12 150180
PBI12 1524
PBI12 175205
PBI12 1928
PBI12 200231
PBI12 2232
PBI12 226256
PBI12 251282
PBI12 2638
PBI12 277307
PBI12 3244
PBI12 3850
PBI12 4456
PBI12 5065
PBI12 5875
PBI12 6885
PBI12 7795
PBI12 87112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Screw
(Nm)
Band Width
(mm)
Diameter (Min. - Max.)
(mm)
Packaging (Cardboard box)

232.02 €

100 7 Days 2.5 - 3.5911 - 17100

235.87 €

100 7 Days 3 - 4913 - 20100

247.87 €

100 7 Days 2.5 - 3.5908 - 14100

617.83 €

1 7 Days 5 - 612104 - 13810

675.77 €

1 7 Days 5 - 612130 - 16510

850.58 €

1 7 Days 5 - 612150 - 18010

298.57 €

50 7 Days 4 - 4.51215 - 2450

949.67 €

1 7 Days 5 - 612175 - 20510

295.27 €

50 7 Days 4 - 4.51219 - 2850

1,099.08 €

1 7 Days 5 - 612200 - 23110

299.20 €

50 7 Days 4 - 4.51222 - 3250

1,268.67 €

1 7 Days 5 - 612226 - 25610

1,390.58 €

1 7 Days 2.5 - 3.512251 - 28210

302.68 €

25 7 Days 4 - 4.51226 - 3825

1,518.92 €

1 7 Days 2.5 - 3.512277 - 30710

319.37 €

25 7 Days 5 - 61232 - 4425

335.97 €

25 7 Days 5 - 61238 - 5025

380.23 €

25 7 Days 5 - 61244 - 5625

405.53 €

25 7 Days 5 - 61250 - 6525

418.73 €

25 7 Days 5 - 61258 - 7525

445.13 €

1 7 Days 5 - 61268 - 8510

497.38 €

1 7 Days 5 - 61277 - 9510

552.20 €

1 7 Days 5 - 61287 - 11210

Loading...

  1. 1

Basic information

Construction Stainless steel Applications Corrosive atmospheres

Tech Support