Inox Double O Clips (INOX 0709P)

Inox Double O Clips INOX 0709P

Product Details:

Manufacturer part number: INOX 0709P

Brand: PREVOST

Price: 4.38

Delivery time: 7 Days


Technical Data:

Width: 50 mm

Diameter (Min. - Max.): 7 - 9 mm

Length: 200 mm

Height: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

INOX 0709P

Part Number
INOX 0709P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)
Height
(mm)

4.38 €

1 7 Days 507 - 920015

Loading...

  1. 1

This page is Inox Double O Clips, part number INOX 0709P.
You can find the detail information about specifications and dimensions on part number INOX 0709P.

Variation of this product

Part Number
INOX 0911P
INOX 1113P
INOX 1315P
INOX 1518P
INOX 1720P
INOX 2023P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)
Height
(mm)

4.83 €

1 7 Days 559 - 1120010

5.30 €

1 7 Days 5011 - 1310010

6.00 €

1 7 Days 5013 - 1520010

6.68 €

1 7 Days 515 - 18102

6.80 €

1 7 Days 5017 - 2020010

4.28 €

1 7 Days 5020 - 2319514

Tech Support