ALTO 1 - Outlet Diverter Block (TE 1P)

ALTO 1 - Outlet Diverter Block TE 1P

Product Details:

Manufacturer part number: TE 1P

Brand: PREVOST

Price: 25.47

Delivery time: 7 Days


Technical Data:

Width: 45 mm

Application: ALTO 1/4"

BSPP Female Thread: G 1/4

Length: 155 mm

Height: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TE 1P

Part Number
TE 1P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application BSPP Female Thread Length
(mm)
Height
(mm)
Temperature
(°C)
Construction Equipped with Air outlet

25.47 €

1 7 Days 45ALTO 1/4"G 1/415570----

Loading...

  1. 1

This page is ALTO 1 - Outlet Diverter Block, part number TE 1P.
You can find the detail information about specifications and dimensions on part number TE 1P.

Variation of this product

Part Number
TE 1
TE 2P
TE 3P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Application BSPP Female Thread Length
(mm)
Height
(mm)
Temperature
(°C)
Construction Equipped with Air outlet

25.25 €

1 7 Days --G 1/4--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionManual drain4 non-lubricated outlets

40.63 €

1 7 Days 55For ALTO 3/8"G 3/815575----

59.40 €

1 7 Days 65For ALTO 1/2"G 1/216570----

Tech Support