Mini Butterfly Valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FSI 13P
FSI 17P
FSI 21P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread

5.27 €

1 7 Days G 1/4

5.40 €

1 7 Days G 3/8

5.57 €

1 7 Days G 1/2

Loading...

  1. 1

Basic information

Width(mm) 45 Length(mm) 155 Max. Operating Pressure(bar) 16
Height(mm) 30

Tech Support