Activated Carbon Filters (MDS 017)

Activated Carbon Filters MDS 017

Product Details:

Manufacturer part number: MDS 017

Brand: PREVOST

Price: 86.77

Delivery time: 7 Days


Technical Data:

Compatible with (Domnick Hunter): -

Width: 60 mm

Compatible with (Ultrafilter): -

Length: 115 mm

Thread filter: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MDS 017

Part Number
MDS 017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (Domnick Hunter) Width
(mm)
Compatible with (Ultrafilter) Length
(mm)
Thread filter Compatible with (Creyssensac) Compatible with (Deltech) Height
(mm)

86.77 €

1 7 Days -60-115---60

Loading...

  1. 1

This page is Activated Carbon Filters, part number MDS 017.
You can find the detail information about specifications and dimensions on part number MDS 017.

Variation of this product

Part Number
MCAF 304
MCAF 305
MCAF 306
MDS 030
MDS 058
MDS 145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (Domnick Hunter) Width
(mm)
Compatible with (Ultrafilter) Length
(mm)
Thread filter Compatible with (Creyssensac) Compatible with (Deltech) Height
(mm)

179.85 €

1 7 Days -87-187---85

179.85 €

1 7 Days -87-187---85

198.83 €

1 7 Days -100-285---95

90.20 €

1 7 Days -60-140---60

145.30 €

1 7 Days K 058 ACS-------

175.00 €

1 7 Days K 145 ACS-------

Tech Support