Small Naked Mounting Deck

Small Naked Mounting Deck
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLA 225N

Part Number
PLA 225N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.62 €

1 7 Days

Loading...

  1. 1

Basic information

Applications Fastening system for IPN/HEA beams Construction Galvanized steel, Polyester paint Description Mounting deck for fastening: prevoS1 Wall brackets, Universal bracket, ALTO air treatment units
Highlight Workstation ergonomics Weight (max. kg)(kg) 40

This page is Small Naked Mounting Deck, part number PLA 225N.
You can find the detail information about specifications and dimensions on part number PLA 225N.

Tech Support