Filter Cartridges (MDA 058)

Filter Cartridges MDA 058

Product Details:

Manufacturer part number: MDA 058

Brand: PREVOST

Price: 128.52

Delivery time: 7 Days


Technical Data:

Filtration: - mg/m3

Width: 90 mm

Filtration: 0.01 μm

Length: 186 mm

Height: 88 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MDA 058

Part Number
MDA 058
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Filtration
(mg/m3)
Width
(mm)
Filtration
(μm)
Length
(mm)
Height
(mm)

128.52 €

1 7 Days -900.0118688

Loading...

  1. 1

This page is Filter Cartridges, part number MDA 058.
You can find the detail information about specifications and dimensions on part number MDA 058.

Variation of this product

Part Number
MCAF 104
MCAF 105
MCAF 106
MDA 145
MDA 220
MDA 330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Filtration
(mg/m3)
Width
(mm)
Filtration
(μm)
Length
(mm)
Height
(mm)

179.85 €

1 7 Days -87118685

179.85 €

1 7 Days -87118685

198.83 €

1 7 Days -100128095

142.92 €

1 7 Days -950.0128095

182.23 €

1 7 Days --0.01--

257.22 €

1 7 Days --0.01--

Tech Support