Pipe Clamp Spacer

Pipe Clamp Spacer
[Specifications]
・Type: Pipe clamp spacer
・Length (mm): 20, 35
・Meets standards: PED REACH

[Features]
・Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable
・The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met

・The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS1 CIS1632
PPS1 CIS4050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

1.00 €

5 7 Days 35

1.00 €

5 7 Days 20

Loading...

  1. 1

Tech Support