Network Link Hoses (LAM 21)

Network Link Hoses LAM 21

Product Details:

Manufacturer part number: LAM 21

Brand: PREVOST

Price: 55.02

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/2

Max. Operating Pressure: 160 bar

Length: 0.75 m

Bend radius (at 20°C): 180 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LAM 21

Part Number
LAM 21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread Max. Operating Pressure
(bar)
Length
(m)
Bend radius (at 20°C)
(mm)

55.02 €

1 7 Days R 1/21600.75180

Loading...

  1. 1

Basic information

Construction Rubber with metallic braiding Highlight Resistant to oils, abrasion and ozone Equipped with Rotating coupling
Temperature - 40 to +70 °C

This page is Network Link Hoses, part number LAM 21.
You can find the detail information about specifications and dimensions on part number LAM 21.

Variation of this product

Part Number
LAM 27
LAM 34
LAM 42
LAM 49
LAM 60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread Max. Operating Pressure
(bar)
Length
(m)
Bend radius (at 20°C)
(mm)

62.72 €

1 7 Days R 3/41050.75240

87.58 €

1 7 Days R 1880.75300

129.53 €

1 7 Days R 1 1/4631.1420

205.07 €

1 7 Days R 1 1/2501.25500

296.82 €

1 7 Days R 2401630

Tech Support