Level Temperature Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LT3022
LT3023
LT3024
LT8022
LT8023
LT8024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Materials Number of Digital Outputs Output Signal Probe Length
(mm)

606.33 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 1stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV1Switching signal; analogue signal; IO-Link264

642.19 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 1stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV1Switching signal; analogue signal; IO-Link472

671.54 €

1 4 Days Number of digital outputs: 1; Number of analogue outputs: 1stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV1Switching signal; analogue signal; IO-Link728

612.69 €

1 4 Days Number of digital outputs: 4stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PP; PA; TPV4Switching signal; IO-Link264

646.89 €

1 4 Days Number of digital outputs: 4stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PP; PA; TPV4Switching signal; IO-Link472

681.24 €

1 4 Days Number of digital outputs: 4stainless steel (1.4301 / 304); stainless steel (1.4404 / 316L); FKM; NBR; PBT; PC; PA; PP; TPV4Switching signal; IO-Link728

Loading...

  1. 1

Basic information

Protection IP 67 Electrical Design PNP/NPN Current Consumption(mA) < 50
Protection Class III Operating Voltage(V) 18-30 DC Electrical Connection Connector: 1 x M12
Ambient Temperature(°C) 0-60 Reverse Polarity Protection Yes Cannot Be Used For extremely conductive media; adhering media; granulates; bulk material; acids; alkali
Output Function normally open / normally closed; (parameterisable) Medium Temperature Short Time(°C) 0-90; (< 1 h) Tank Pressure(bar) 0.5; (when mounting with mounting accessories: E43001 - E43007. E43019)
Communication Interface IO-Link Application Media hydrous coolants; oils; oil-based media; water; media similar to water Dimensions(mm) Ø 16
Materials (Wetted Parts) PP Transmission Type COM2 (38.4 kBaud)

Tech Support