Spring Arm Encoders

Spring Arm Encoders

Product Details:

Manufacturer part number: E61438

Brand: IFM ELECTRONIC

Price: 258.45

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E61438

Part Number
E61438
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

258.45 €

1 4 Days

Loading...

  1. 1

Basic information

Materials Aluminium anodised; Spring: stainless steel (1.4310 / 301) Design For encoders with 58 mm diameter Ambient Temperature(°C) -30-60
External Diameter(mm) 300 Tightening Torque(Nm) 4.3 Activation Force(N) 10-30
Max. Angular Displacement(°) 60 Installation Instruction can be mounted from both sides Dimensions(mm) 180 x 65.9 x 75

This page is Spring Arm Encoders, part number E61438.
You can find the detail information about specifications and dimensions on part number E61438.

Tech Support