Manufacturer part number: E60121
Brand: IFM ELECTRONIC
Price: 80.62 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E60121
Inside Diameter A2(mm) | 6 | Max. Radial Shaft Misalignment(mm) | ± 0.3 | Materials | Aluminium; PA |
---|---|---|---|---|---|
Length(mm) | 22 | Max. Revolution, Mechanical(U/min) | 12000 | External Diameter(mm) | 30 |
Inside Diameter A1(mm) | 6 | Max. Axial Shaft Misalignment(mm) | ± 0.4 | Max. Angular Displacement(°) | ± 2.5 |
Dimensions(mm) | Ø 30 / L = 22 |
This page is Spring Disc Coupling, part number E60121.
You can find the detail information about specifications and dimensions on part number E60121.