Manufacturer part number: CR1300
Brand: IFM ELECTRONIC
Price: 301.53 €
Delivery time: 4 Days
Displays / Operating Elements: LED, multi-colour
6
freely programmable backlit function keys
1
knob with push and joystick function in two axes
24 stops per revolution
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CR1300
Part Number
|
---|
CR1300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Displays / Operating Elements | |
---|---|---|---|---|---|
301.53 € | 1 | Available | 4 Days | LED, multi-colour 6 freely programmable backlit function keys 1 knob with push and joystick function in two axes 24 stops per revolution |
Loading...
Protection | IP 65 | Nominal Voltage DC(V) | 12 / 24 | Materials | Housing: PC/ABS; silicone coating: PA66 transparent |
---|---|---|---|---|---|
Current Consumption(mA) | < 400; (13.5 V DC) | Design | Installation in panels or panel cutouts | Storage Temperature(°C) | -40-85 |
Operating Voltage(V) | 9-32 DC | Ambient Temperature(°C) | -40-85 | Reverse Polarity Protection | Yes |
Protocol | J1939 | Max. Relative Air Humidity(%) | 90 | Number of CAN Interfaces | 1 |
Communication Interface | CAN | Max. Height Above Sea Level(m) | 4000 | Dimensions(mm) | 136 x 86 x 73.5 |
This page is Knob Push Joystick, part number CR1300.
You can find the detail information about specifications and dimensions on part number CR1300.
Part Number |
---|
CR1301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Displays / Operating Elements |
---|---|---|---|---|---|
334.46 € | 1 | Available | 4 Days | four-part segment ring LED, multi-colour 6 freely programmable backlit function keys 1 knob with push and joystick function in two axes 24 stops per revolution |