Welding Mandrel (E30435)

Welding Mandrel E30435

Product Details:

Manufacturer part number: E30435

Brand: IFM ELECTRONIC

Price: 47.86

Delivery time: 4 Days


Technical Data:

Materials: 2.0401 (brass / CW614N)

Process Connection: G 1

Type of Mounting: -

Surface Characteristics Ra/Rz of the Wetted Parts: 10

Installation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30435

Part Number
E30435
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Process Connection Type of Mounting Surface Characteristics Ra/Rz of the Wetted Parts Installation

47.86 €

1 4 Days 2.0401 (brass / CW614N)G 1-10-

Loading...

  1. 1

This page is Welding Mandrel, part number E30435.
You can find the detail information about specifications and dimensions on part number E30435.

Variation of this product

Part Number
E30156
E30452
E43314
E43382
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Process Connection Type of Mounting Surface Characteristics Ra/Rz of the Wetted Parts Installation

29.05 €

1 Quote Brass (2.0401)M12 x 1.5 sealing cone--carries away heat during welding

62.91 €

1 4 Days Brass (2.0321 / CW508L); stainless steelG 1 Aseptoflex Vario---

53.45 €

1 4 Days Brass (2.0401)G 1/2 sealing conecarries away heat during welding10carries away heat during welding

36.55 €

1 Quote Brass (2.0401)G 1/2carries away heat during welding-carries away heat during welding

Tech Support