Clamp (E20717)

Clamp E20717

Product Details:

Manufacturer part number: E20717

Brand: IFM ELECTRONIC

Price: 7.34

Delivery time: 4 Days


Technical Data:

Materials: Clamp: diecast zinc

Ambient Temperature: - °C

Type of Mounting: Mounting rod; (Ø 12 mm)

Dimensions: 27 x 27 x 37 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E20717

Part Number
E20717
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Ambient Temperature
(°C)
Type of Mounting Dimensions
(mm)

7.34 €

1 4 Days Clamp: diecast zinc-Mounting rod; (Ø 12 mm)27 x 27 x 37

Loading...

  1. 1

This page is Clamp, part number E20717.
You can find the detail information about specifications and dimensions on part number E20717.

Variation of this product

Part Number
E21109
E21110
E2M239
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Ambient Temperature
(°C)
Type of Mounting Dimensions
(mm)

20.26 €

1 4 Days Clamp: stainless steel (1.4408)-Mounting rod; (Ø 14 mm)M12

12.32 €

1 4 Days Clamp: stainless steel (1.4408)-Mounting rod; (Ø 12 mm)27 x 27 x 37

49.99 €

1 4 Days fixture: aluminium powder-coated-40-85--

Tech Support