Safety Light Grid (OY113S)

Safety Light Grid OY113S

Product Details:

Manufacturer part number: OY113S

Brand: IFM ELECTRONIC

Price: 1,270.61

Delivery time: 4 Days


Technical Data:

Max. Current Load per OSSD Output: 400; (24 V) mA

Number of Beams: 4

Active/Passive System: -

Protection: IP 65; IP 67

Power-On Delay Time: < 2 s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OY113S

Part Number
OY113S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Current Load per OSSD Output
(mA)
Number of Beams Active/Passive System Protection Power-On Delay Time
(s)
Materials Current Consumption
(mA)
Protective Function Application Electrical Connection - Transmitter Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Protection Area Width (Low Light Intensity)
(m)
Length
(mm)
Current Consumption Heating
(mA)
Protected Area Height
(mm)
Max. Relative Air Humidity
(%)
Operating Voltage Tolerance
(%)
Electrical Connection - Receiver Dimensions
(mm)
Display Protection Area Width (High Light Intensity)
(m)
Accessories (Included)

1,270.61 €

1 4 Days 400; (24 V)4-IP 65; IP 67< 2Housing: aluminium; front lens: PC83|42access prevention body protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12-20-70--10-550-41053-9109520Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²1053 x 28 x 30LED, yellow
LED, green
LED, red
3-12Mounting bracket: 4
slot nuts: 4
Nuts

Loading...

  1. 1

Basic information

Electrical Design PNP Wave Length(nm) 950 Protection Class III
Operating Voltage(V) 24 DC Reverse Polarity Protection Yes Short-Circuit Protection Yes
Type of Light Infrared light Number of OSSD Outputs 2

This page is Safety Light Grid, part number OY113S.
You can find the detail information about specifications and dimensions on part number OY113S.

Variation of this product

Part Number
OY111S
OY112S
OY114S
OY115S
OY116S
OY120S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Current Load per OSSD Output
(mA)
Number of Beams Active/Passive System Protection Power-On Delay Time
(s)
Materials Current Consumption
(mA)
Protective Function Application Electrical Connection - Transmitter Storage Temperature
(°C)
Electrical Connection Ambient Temperature
(°C)
Protection Area Width (Low Light Intensity)
(m)
Length
(mm)
Current Consumption Heating
(mA)
Protected Area Height
(mm)
Max. Relative Air Humidity
(%)
Operating Voltage Tolerance
(%)
Electrical Connection - Receiver Dimensions
(mm)
Display Protection Area Width (High Light Intensity)
(m)
Accessories (Included)

1,019.13 €

1 4 Days 400; (24 V)2-IP 65; IP 67< 2Housing: aluminium; front lens: PC83|42access prevention body protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12-20-70--10-550-4653-5109520Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²653 x 28 x 30LED, yellow
LED, green
LED, red
3-12Mounting bracket: 4
slot nuts: 4
Nuts

1,144.81 €

1 4 Days 400; (24 V)3-IP 65; IP 67< 2Housing: aluminium; front lens: PC83|42access prevention body protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12-20-70--10-550-4953-8109520Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²953 x 28 x 30LED, yellow
LED, green
LED, red
3-12Mounting bracket: 4
slot nuts: 4
Nuts

1,298.11 €

1 4 Days 400; (24 V)2-IP 65; IP 67< 2Housing: aluminium; front lens: PC83|42access prevention body protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12-20-70--10-550-4653-5109520Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²653 x 28 x 30LED, yellow
LED, green
LED, red
3-12Mounting bracket: 4
slot nuts: 4
Nuts

1,503.50 €

1 4 Days 400; (24 V)3-IP 65; IP 67< 2Housing: aluminium; front lens: PC83|42access prevention body protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12-20-70--10-550-4953-8109520Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²953 x 28 x 30LED, yellow
LED, green
LED, red
3-12Mounting bracket: 4
slot nuts: 4
Nuts

1,753.93 €

1 4 Days 400; (24 V)4-IP 65; IP 67< 2Housing: aluminium; front lens: PC83|42access prevention body protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12-20-70--10-550-41053-9109520Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²1053 x 28 x 30LED, yellow
LED, green
LED, red
3-12Mounting bracket: 4
slot nuts: 4
Nuts

1,375.46 €

1 4 Days 400; (24 V)2-IP 65; IP 67< 2Housing: aluminium; front lens: PC83|42access prevention body protectionclass C to EN 60654-1 weatherproof applicationConnector: 1 x M12---10-550-10653-5109520Connector: 1 x M12; Maximum cable length: 100 m; for wire cross-section 0.34 mm²653 x 28 x 30LED, yellow
LED, green
LED, red
LED, blue
LED, orange
3-20Mounting bracket: 4
slot nuts: 4
Nuts

Tech Support