Memorisation Block (Part Numbers)

Memorisation Block
[Specifications]
・Materials: PA; stainless steel

[Features]
・Retention of mounting position when cylinder sensor is replaced
・Easy, quick and secure mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11798
E12004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Type of Mounting Dimensions
(mm)

4.15 €

1 4 Days For types MKT (T-slot cylinder sensors)fixing: Screw with combined slot / hexagon socket head 2.55 x 7.5 x 5.8

4.74 €

1 4 Days For types MKC (C-slot cylinder sensors)fixing: slot head screw6.2 x 3.3 x 9

Loading...

  1. 1

Basic information

Materials PA; stainless steel

Tech Support