Climatic Tube (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E43100
E43101
E43102
E43103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Medium Temperature
(°C)

41.26 €

1 4 Days 2640-65

44.03 €

1 4 Days 4720-60

46.39 €

1 4 Days 7280-55

39.19 €

1 4 Days 1320-65

Loading...

  1. 1

Basic information

Pressure Rating(bar) 0.5 Materials PP-H; NBR Design For capacitive level sensors LK, LI
Ambient Temperature(°C) 20-60 Application Media water; hydrous media

Tech Support