Through-Beam Sensor (E20059)

Through-Beam Sensor E20059

Product Details:

Manufacturer part number: E20059

Brand: IFM ELECTRONIC

Price: 85.42

Delivery time: 4 Days


Technical Data:

Total Length: 600 mm

Sensing Head Diameter: - mm

Materials: Adapter: PPE

Range of Fibre Optics: 120|400 mm

Design: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E20059

Part Number
E20059
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total Length
(mm)
Sensing Head Diameter
(mm)
Materials Range of Fibre Optics
(mm)
Design Sensing Head Height
(mm)
Fibre Diameter
(mm)
Fibre Material Ambient Temperature
(°C)
Min. Bending Radius
(mm)
Fibre Sheath Material Core Diameter
(mm)
External Diameter
(mm)
Range with Fibre Optic Amplifier Type Sensing Head Thread Sensing Head Length
(mm)
Sensing Head Width
(mm)
Fibre Head Material Version of Sensing Head Accessories (Included)

85.42 €

1 4 Days 600-Adapter: PPE120|400---Glass-20-8010PVC--OKF; OUF; OOFM415-Aluminiumstraighthexagon nuts: 4 x M4
tooth lock washers: 4
knurled nut: 1 x M11

Loading...

  1. 1

Basic information

Function Principle Through-beam sensor

This page is Through-Beam Sensor, part number E20059.
You can find the detail information about specifications and dimensions on part number E20059.

Variation of this product

Part Number
E20060
E20061
E20062
E20127
E20128
E20129
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total Length
(mm)
Sensing Head Diameter
(mm)
Materials Range of Fibre Optics
(mm)
Design Sensing Head Height
(mm)
Fibre Diameter
(mm)
Fibre Material Ambient Temperature
(°C)
Min. Bending Radius
(mm)
Fibre Sheath Material Core Diameter
(mm)
External Diameter
(mm)
Range with Fibre Optic Amplifier Type Sensing Head Thread Sensing Head Length
(mm)
Sensing Head Width
(mm)
Fibre Head Material Version of Sensing Head Accessories (Included)

99.63 €

1 4 Days 6002.5Adapter: PPE120|400---Glass-20-8010PVC--OKF; OUF; OOF-10-AluminiumstraightE20106

123.55 €

1 4 Days 6001Adapter: PPE50|160---Glass-20-8010PVC--OKF; OUF; OOF-5-stainless steel (1.4305 / 303)straightMounting clamp:, E20107

198.43 €

1 4 Days 6003Adapter: PPE120|400---Glass-20-8010PVC--OKF; OUF; OOF-10-AluminiumangledE20104

179.83 €

1 4 Days 6001Adapter: ABS50|160---Glass-40-29020; (for fixed installation)Aluminium--OKF; OUF; OOF-5-stainless steel (1.4305 / 303)straightE20103

150.93 €

1 4 Days 600-Adapter: ABS120|400---Glass-40-29020; (for fixed installation)Aluminium--OKF; OUF; OOFM415-Aluminiumstraighthexagon nuts: 4 x M4
tooth lock washers: 4
knurled nut: 1 x M11

252.09 €

1 4 Days 6003Adapter: ABS120|400---Glass-40-29020; (for fixed installation)Aluminium--OKF; OUF; OOF-10-AluminiumangledE20103

Tech Support