Photoelectric Fork Sensor (Part Numbers)

Photoelectric Fork Sensor
[Specifications]
・Housing: diecast zinc black anodised; lens: glass, Housing: diecast zinc powder-coated; lens: glass
・Protection: IP 67

[Features]
・Quick set-up: no need to align transmitter and receiver
・Fine and precise light beam across the whole fork width
・Metal housing reduces distortion
・Light-on/dark-on mode selectable via rotary switch
・Easy sensitivity setting via potentiometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OPU200
OPU201
OPU202
OPU203
OPU204
OPU205
OPU207
OPU208
OPU209
OPU210
OPU211
OPU700
OPU701
OPU702
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Laser Protection Class Electrical Design Materials Wave Length
(nm)
Function Principle Operating Voltage
(V)
Electrical Connection Repeatability
(mm)
Switching Frequency DC
(Hz)
Insulation Rating
(V)
Type of Light Max. Voltage Drop Switching Output DC
(V)
Fork Depth D
(mm)
Diameter of the Smallest Detectable Object
(mm)
Max. Power-On Delay Time
(ms)
Fork Width W
(mm)
Dimensions
(mm)

203.40 €

1 4 Days -PNP/NPN; (automatic load detection PNP/NPN)Housing: diecast zinc black anodised; lens: glass860-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-10000-Infrared light1.5170.2-1025 x 10 x 45

219.86 €

1 4 Days -PNPHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1250.3-2040 x 10 x 50

255.88 €

1 4 Days -PNPHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1350.3-3050 x 10 x 60

275.18 €

1 4 Days -PNPHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1550.3-5070 x 10 x 80

299.12 €

1 4 Days -PNPHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1550.3-80100 x 10 x 80

304.21 €

1 4 Days -PNPHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1600.5-120144 x 12 x 90

220.82 €

1 4 Days -NPNHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1250.3-2040 x 10 x 50

255.88 €

1 4 Days -NPNHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1350.3-3050 x 10 x 60

276.49 €

1 4 Days -NPNHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1550.3-5070 x 10 x 80

300.66 €

1 4 Days -NPNHousing: diecast zinc black anodised; lens: glass660-10-30 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1550.3-80100 x 10 x 80

305.40 €

1 4 Days -NPNHousing: diecast zinc black anodised; lens: glass660-10-35 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M8-5000-Red light1600.5-120144 x 12 x 90

407.63 €

1 4 Days 1PNP/NPN; (parameterisable)Housing: diecast zinc powder-coated; lens: glass655Through-beam sensor10-30 DC; ("supply class 2" to cULus)-0.015000500Red light1350.051503050 x 10 x 60

425.16 €

1 4 Days 1PNP/NPN; (parameterisable)Housing: diecast zinc powder-coated; lens: glass655Through-beam sensor10-30 DC; ("supply class 2" to cULus)-0.015000500Red light1550.051505070 x 10 x 80

452.40 €

1 4 Days 1PNP/NPN; (parameterisable)Housing: diecast zinc powder-coated; lens: glass655Through-beam sensor10-30 DC; ("supply class 2" to cULus)-0.015000500Red light1550.0515080100 x 10 x 80

Loading...

  1. 1

Basic information

Protection IP 67 Current Consumption(mA) < 30 Protection Class III
Type of Short-Circuit Protection pulsed Ambient Temperature(°C) -25-60 Reverse Polarity Protection Yes
Output Function light-on/dark-on mode; (selectable) Short-Circuit Protection Yes Communication Interface IO-Link
Permanent Current Rating of Switching Output DC(mA) 100 Overload Protection Yes IO-Link Revision 1.1
Required Master Port Type A Display Switching status: 1 x LED, yellow Transmission Type COM2 (38.4 kBaud)

Tech Support