Manufacturer part number: IEC203
Brand: IFM ELECTRONIC
Price: 70.84 €
Delivery time: 4 Days
Pressure Rating: 100 bar
Hysteresis: 1-20 % of Sr
Correction Factor: stainless steel: 0.6 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Correction Factor K = 0: -
Operating Distance: 0-1.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IEC203
Part Number
|
---|
IEC203 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Hysteresis (% of Sr) | Correction Factor | Correction Factor K = 0 | Operating Distance (mm) | Protection | Min. Load Current (mA) | Electrical Design | Repeatability IO-Link (%) | Materials | Current Consumption (mA) | Application | Electrical Connection - Plug | Type of Short-Circuit Protection | Switch Point Drift (% of Sr) | Connection | Drag Chain Suitability | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Temperature Coefficient | Output Function | Switching Frequency DC (Hz) | Housing | Switch Point IO-Link (mm) | Max. Voltage Drop Switching Output DC (V) | Communication Interface | Tightening Torque (Nm) | Special Feature | Max. Leakage Current (mA) | Real Sensing Range Sr (mm) | Application Media | Permanent Current Rating of Switching Output DC (mA) | Mounting | Sensing Range (mm) | Measuring Range IO-Link (mm) | IO-Link Revision | Switch Point Drift (mm) | Dimensions (mm) | Display | Transmission Type | Linearity Error IO-Link (%) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.84 € | 1 | 4 Days | 100 | 1-20 | stainless steel: 0.6 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 | - | 0-1.6 | IP 67; IP 68; ("Coolant") | - | NPN | - | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PA; lock nuts: stainless steel (1.4404 / 316L) | < 20 | Use in machine tools, coolants and lubricants | Connector: 1 x M12; Contacts: gold-plated | pulsed | - | - | - | 10-36 DC | - | -25-70 | - | normally open | 100 | threaded type | - | 2.5 | - | - | Gold-plated contacts; Increased sensing range; Full-metal housing | - | - | - | 100 | flush mountable | 2 | - | - | - | M8 x 1 / L = 60 | Switching status: 4 x 90° LED, yellow | - | - |
Loading...
Protection Class | III | Reverse Polarity Protection | Yes | Short-Circuit Protection | Yes |
---|---|---|---|---|---|
Overload Protection | Yes | Accessories (Included) | Lock nuts: 2 |
This page is Inductive Full-Metal Sensor, part number IEC203.
You can find the detail information about specifications and dimensions on part number IEC203.
Configure
Basic Attributes
Correction Factor K = 0
Min. Load Current(mA)
Repeatability IO-Link(%)
Switch Point Drift(% of Sr)
Connection
Drag Chain Suitability
Electrical Connection
Temperature Coefficient
Switch Point IO-Link(mm)
Communication Interface
Tightening Torque(Nm)
Max. Leakage Current(mA)
Real Sensing Range Sr(mm)
Application Media
Measuring Range IO-Link(mm)
IO-Link Revision
Switch Point Drift(mm)
Transmission Type
Linearity Error IO-Link(%)
Pressure Rating(bar)
Hysteresis(% of Sr)
Correction Factor
Operating Distance(mm)
Protection
Electrical Design
Materials
Current Consumption(mA)
Application
Electrical Connection - Plug
Type of Short-Circuit Protection
Operating Voltage(V)
Ambient Temperature(°C)
Output Function
Switching Frequency DC(Hz)
Housing
Max. Voltage Drop Switching Output DC(V)
Special Feature
Permanent Current Rating of Switching Output DC(mA)
Mounting
Sensing Range(mm)
Dimensions(mm)
Display
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IEC200 |
IEC201 |
IEC202 |
IEC211 |
IEC212 |
IER200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Hysteresis (% of Sr) | Correction Factor | Correction Factor K = 0 | Operating Distance (mm) | Protection | Min. Load Current (mA) | Electrical Design | Repeatability IO-Link (%) | Materials | Current Consumption (mA) | Application | Electrical Connection - Plug | Type of Short-Circuit Protection | Switch Point Drift (% of Sr) | Connection | Drag Chain Suitability | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Temperature Coefficient | Output Function | Switching Frequency DC (Hz) | Housing | Switch Point IO-Link (mm) | Max. Voltage Drop Switching Output DC (V) | Communication Interface | Tightening Torque (Nm) | Special Feature | Max. Leakage Current (mA) | Real Sensing Range Sr (mm) | Application Media | Permanent Current Rating of Switching Output DC (mA) | Mounting | Sensing Range (mm) | Measuring Range IO-Link (mm) | IO-Link Revision | Switch Point Drift (mm) | Dimensions (mm) | Display | Transmission Type | Linearity Error IO-Link (%) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.84 € | 1 | 4 Days | 100 | 1-20 | stainless steel: 0.6 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 | - | 0-1.6 | IP 67; IP 68; IP 69K; ("Coolant") | - | PNP | - | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); lock nuts: stainless steel (1.4404 / 316L) | < 20 | Use in machine tools, coolants and lubricants | Connector: 1 x M12; Contacts: gold-plated | pulsed | - | - | - | 10-36 DC | - | -25-70 | - | normally open | 100 | threaded type | - | 2.5 | - | - | Gold-plated contacts; Increased sensing range; Full-metal housing | - | - | - | 100 | flush mountable | 2 | - | - | - | M8 x 1 / L = 60 | Switching status: 4 x 90° LED, yellow | - | - | ||
70.84 € | 1 | 4 Days | 50 | 1-20 | steel: 1 / stainless steel: 0.7 / brass: 0.7 / aluminium: 0.6 / copper: 0.5 | - | 0-1.6 | IP 67 | - | PNP | - | stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PPSU; lock nuts: stainless steel (1.4404 / 316L) | < 10 | Use in machine tools, coolants and lubricants | Connector: 1 x M8; Contacts: gold-plated | - | - | - | - | 10-30 DC | - | -25-70 | - | normally open | 100 | threaded type | - | 2.5 | - | < 5 | Gold-plated contacts; Increased sensing range | - | 2 ± 10 % | - | 100 | flush mountable | 2 | - | - | -10-10 | M8 x 1 / L = 50 | Switching status: 4 LED, yellow | - | - | ||
70.84 € | 1 | 4 Days | 50 | 1-20 | steel: 1 / stainless steel: 0.7 / brass: 0.7 / aluminium: 0.6 / copper: 0.5 | - | 0-1.6 | IP 65; IP 67; (with ifm socket duly screwed on) | - | NPN | - | Housing: stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PPSU; lock nuts: stainless steel (1.4404 / 316L) | < 10 | Use in machine tools, coolants and lubricants | Connector: 1 x M8; Contacts: gold-plated | - | -10-10 | - | - | 10-30 DC | - | -25-70 | - | normally open | 100 | threaded type | - | 2.5 | - | < 5 | Gold-plated contacts; Increased sensing range | - | 2 ± 10 % | - | 100 | flush mountable | 2 | - | - | - | M8 x 1 / L = 50 | Switching status: 4 LED, yellow | - | - | ||
78.41 € | 1 | 4 Days | 50 | 3-15 | steel: 1 / stainless steel: 0.9 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 | - | 0-2.43 | IP 65; IP 66; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | - | PNP | - | stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PPSU; lock nuts: stainless steel (1.4404 / 316L) | < 20 | Use in machine tools, coolants and lubricants | - | - | -10-10 | - | - | 10-30 DC | - | -40-85 | - | normally open | 250 | threaded type | - | 2.5 | - | 5 | Gold-plated contacts; Increased sensing range; Full-metal housing | - | 3 ± 10 % | - | 100 | quasi flush | 3 | - | - | - | M8 x 1 / L = 45 | Switching status: 4 x 90° LED, yellow | - | - | ||
78.41 € | 1 | 4 Days | 50 | 3-15 | steel: 1 / stainless steel: 1 / brass: 0.8 / aluminium: 0.7 / copper: 0.6 | - | 0-4.05 | IP 65; IP 66; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | - | PNP | - | stainless steel (1.4404 / 316L); sensing face: stainless steel (1.4404 / 316L); LED window: PPSU; lock nuts: stainless steel (1.4404 / 316L) | < 20 | Use in machine tools, coolants and lubricants | Connector: 1 x M8; Contacts: gold-plated | - | -10-10 | - | - | 10-30 DC | - | -40-85 | - | normally open | 500 | threaded type | - | 2.5 | - | 5 | Gold-plated contacts; Increased sensing range; Full-metal housing | - | 5 ± 10 % | - | 100 | non-flush mountable | 5 | - | - | - | M8 x 1 / L = 45 | Switching status: 4 x 90° LED, yellow | - | - | ||
90.51 € | 1 | 4 Days | 50 | 1-15 | stainless steel: 0.6 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 | - | 0-1.6 | IP 67; IP 68 | - | PNP | - | Housing: stainless steel (1.4404 / 316L) anti-spatter; sensing face: stainless steel (1.4404 / 316L) anti-spatter; lock nuts: stainless steel (1.4404 / 316L) anti-spatter | < 20 | Use in welding applications | - | pulsed | -10-10 | - | - | 10-36 DC | - | 0-85 | - | normally open | 100 | threaded type | - | 2.5 | - | 3.5 | Gold-plated contacts; Increased sensing range; Full-metal housing; anti-spatter | - | 2 ± 10 % | - | 100 | flush mountable | 2 | - | - | - | M8 x 1 / L = 60 | Switching status: 4 x LED, yellow | - | - |