Manufacturer part number: K1042.101
Brand: KIPP
Price: 3.48 €
Delivery time: 4 Days
Type: B
Slot width: 8/10 mm
B=Width: 45 mm
L=Length: 90 mm
T=height: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1042.101
Material | Steel |
---|
This page is Straps (K1042), part number K1042.101.
You can find the detail information about specifications and dimensions on part number K1042.101.
Part Number |
---|
K1042.061 |
K1042.081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Slot width (mm) | B=Width (mm) | L=Length (mm) | T=height (mm) | A (mm) | D (for screw) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.61 € | 1 | 4 Days | I | 6 | 30 | 60 | 3 | 30 | M6 | ||
2.61 € | 1 | 4 Days | B & I | 8/10 | 40 | 80 | 5 | 40 | M8 |