Angle elements T1 Type I (K1047) (K1047.063030)

Angle elements T1 Type I (K1047) K1047.063030

Product Details:

Manufacturer part number: K1047.063030

Brand: KIPP

Price: 20.38

Delivery time: 4 Days


Technical Data:

Slot width: 6 mm

Version: 30x30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1047.063030

Part Number
K1047.063030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Version

20.38 €

1 4 Days 630x30

Loading...

  1. 1

Basic information

Main material Aluminium Type I

This page is Angle elements T1 Type I (K1047), part number K1047.063030.
You can find the detail information about specifications and dimensions on part number K1047.063030.

Variation of this product

Part Number
K1047.063060
K1047.084040
K1047.084080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
Version

25.92 €

1 4 Days 630x60

20.25 €

1 4 Days 840x40

23.86 €

1 4 Days 840x80

Tech Support