Rollers heavy-load (K1781) (Part Numbers - CAD Download)

Rollers heavy-load (K1781)
[Specifications]
・Roller Type: Urethane, Rubber Rollers
・Length(mm): Up to 100
・O.D. (D=roller diameter)(mm): 85
・I.D. (D1)(mm): 20, 25
・Material: Urethane

[Features]
・Especially high restoration elasticity with a long service life
・High cut and tear resistance
・Low rolling resistance
・Abrasion resistant
・Quiet and floor protecting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1781.0856020
K1781.0856025
K1781.0857520
K1781.0857525
K1781.0859525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. (D1)
(mm)
B1
(mm)
Permissible load
(kg)
B=belt width
(mm)

51.08 €

1 4 Days 206545060

51.08 €

1 4 Days 256545060

53.30 €

1 4 Days 208057075

53.30 €

1 4 Days 258057075

56.21 €

1 4 Days 2510072095

Loading...

  1. 1

Basic information

Roller Type Urethane / Rubber Rollers O.D. (D=roller diameter)(mm) 85 Material Urethane
Length(mm) Up to 100 Wheel bearing ball bearing

Tech Support