Cam clamps for eccentric clamp modules (K1212)

Cam clamps for eccentric clamp modules (K1212)
· Easy handling

· Simple assembly

· Application sectors: machine construction, toolmaking, fixture construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1212.1506
K1212.2008
K1212.23010
K1212.3010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Main colour B
(mm)
B1
(mm)
B2
(mm)
D=diameter
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
R
(mm)

10.60 €

1 4 Days Steelblack oxidised-22.11010.0515.165011.0522

12.45 €

1 4 Days Steelblack oxidised-29.413.3413.3720.1866.6714.729.4

13.90 €

1 4 Days POM-white44.12020.0530.11010022.0544

16.31 €

1 4 Days Steelblack oxidised-44.12020.0530.11010022.0544

Loading...

  1. 1

Basic information

R1(mm) 3

Tech Support