Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1214.064040
Main material | Aluminium | Main colour | natural anodized | Material (mount surface / support surface) | Aluminium |
---|---|---|---|---|---|
Component material | Steel | Component colour | blue-passivated | D=outside diameter(mm) | 40 |
D1=Thread | M6 | D2(mm) | 32 | H(mm) | 60 |
H1=Height(mm) | 40 | L(mm) | 7 |
This page is Clamp stops adjustable for slot profiles (K1214), part number K1214.064040.
You can find the detail information about specifications and dimensions on part number K1214.064040.