Connecting sets central Type B (K1034)

Connecting sets central Type B (K1034)
· Allow free positioning of the profiles

· Low processing workload

· For right angle connections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1034.0800
K1034.0890
K1034.1000
K1034.1090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Slot width
(mm)
A
(mm)
D
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
T (for profile 30)
(mm)
T (for profile 40)
(mm)
T (for profile 45)
(mm)
T (for profile 50)
(mm)
T (for profile 60)
(mm)

4.05 €

1 4 Days 8187.1112015.58334.8422----

4.05 €

1 4 Days 90°8187.1112015.58334.8422----

2.91 €

1 4 Days 1022.59.7172819.51045.55.56-31343641

2.91 €

1 4 Days 90°1022.59.7172819.51045.55.56-31343641

Loading...

  1. 1

Basic information

Type B

Tech Support