Hexagon nuts height 1.5xD DIN 6330 enhanced (K0702) (K0702.08)

Hexagon nuts height 1.5xD DIN 6330 enhanced (K0702) K0702.08

Product Details:

Manufacturer part number: K0702.08

Brand: KIPP

Price: 0.49

Delivery time: 4 Days


Technical Data:

D=thread (M): 8

Main material: High carbon steel

D1: 9 mm

R: 11 mm

Surface finish body: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0702.08

Part Number
K0702.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material D1
(mm)
R
(mm)
Surface finish body SW=key width
(mm)
E
(mm)
Main colour H=Height
(mm)
Grade H = 1,5 x D
(mm)

0.49 €

1 4 Days 8High carbon steel911-1315black121012

Loading...

  1. 1

This page is Hexagon nuts height 1.5xD DIN 6330 enhanced (K0702), part number K0702.08.
You can find the detail information about specifications and dimensions on part number K0702.08.

Variation of this product

Part Number
K0702.05
K0702.06
K0702.10
K0702.101
K0702.12
K0702.121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material D1
(mm)
R
(mm)
Surface finish body SW=key width
(mm)
E
(mm)
Main colour H=Height
(mm)
Grade H = 1,5 x D
(mm)

3.25 €

1 4 Days 5High carbon steel6.57-910.4black7.5107.5

0.44 €

1 4 Days 6High carbon steel79-1011.5black9109

0.56 €

1 4 Days 10High carbon steel11.515-1618.4black151015

0.95 €

1 4 Days 10High carbon steel11.515-1719.6black151015

0.70 €

1 4 Days 12High carbon steel1417-1820.7black181018

0.95 €

1 4 Days 12High carbon steel1417-1921.9black181018

Tech Support