Thrust screws stainless steel (K0667) (K0667.101X14)

Thrust screws stainless steel (K0667) K0667.101X14

Product Details:

Manufacturer part number: K0667.101X14

Brand: KIPP

Price: 2.37

Delivery time: 4 Days


Technical Data:

D=thread (M): 10

Length L: 14 mm

Tip Shape: Metal Pad

D1: 7 mm

L3: 2.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0667.101X14

Part Number
K0667.101X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
Tip Shape D1
(mm)
L3
(mm)
Material (mount surface / support surface) SW=key width
(mm)
Component material

2.37 €

1 4 Days 1014Metal Pad72.6Brass5Brass

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body bright

This page is Thrust screws stainless steel (K0667), part number K0667.101X14.
You can find the detail information about specifications and dimensions on part number K0667.101X14.

Variation of this product

Part Number
K0667.041X405
K0667.041X65
K0667.051X125
K0667.101X18
K0667.101X27
K0667.101X37
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L
(mm)
Tip Shape D1
(mm)
L3
(mm)
Material (mount surface / support surface) SW=key width
(mm)
Component material

3.39 €

1 4 Days 440.5Metal Pad2.51.2Brass2Brass

2.02 €

1 4 Days 46.5Metal Pad2.51.2Brass2Brass

2.08 €

1 4 Days 512.5Metal Pad31.3Brass2.5Brass

2.37 €

1 4 Days 1018Metal Pad72.6Brass5Brass

3.14 €

1 4 Days 1027Metal Pad72.6Brass5Brass

3.14 €

1 4 Days 1037Metal Pad72.6Brass5Brass

Tech Support