Slam latches Form A (K1496)

Slam latches Form A (K1496)
· For easy and secure locking of hatches and doors

· Suitable for all aluminium profiles

· Secured against dismantling when closed

· Various actuation types

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1496.100561
K1496.118561
K1496.145561
K1496.170561
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

38.49 €

1 4 Days not lockable

40.09 €

1 4 Days square 8 mm

40.09 €

1 4 Days double lug 5 mm

40.09 €

1 4 Days key

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Form A
Slot width(mm) 8/10

Tech Support