Push-pull clamps heavy-duty version with handle (K0087) (K0087.0600)

Push-pull clamps heavy-duty version with handle (K0087) K0087.0600

Product Details:

Manufacturer part number: K0087.0600

Brand: KIPP

Price: 46.55

Delivery time: 4 Days


Technical Data:

Stroke S: 32 mm

Component colour: blue

Hand force FH: 140 N

Clamping force F1: 3000 N

Retaining force F2: 6000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0087.0600

Part Number
K0087.0600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Component colour Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
C1
(mm)
C2
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M
(mm)
R
(mm)

46.55 €

1 4 Days 32blue14030006000892536.5-4633.423125.514631273830M895

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body phosphated Component material Plastic
Opening angle of handle 185° Grip Fixed grip

This page is Push-pull clamps heavy-duty version with handle (K0087), part number K0087.0600.
You can find the detail information about specifications and dimensions on part number K0087.0600.

Variation of this product

Part Number
K0087.060003
K0087.1200
K0087.120003
K0087.2500
K0087.250003
K0087.5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Component colour Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
C1
(mm)
C2
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M
(mm)
R
(mm)

46.55 €

1 4 Days 32red14030006000892536.5-4633.423125.514631273830M895

74.21 €

1 4 Days 50blue15050001200013383541614132188.520881885540M10143

74.21 €

1 4 Days 50red15050001200013383541614132188.520881885540M10143

121.49 €

1 4 Days 75blue1705000250001971145458254412210.32510830010360M12200

121.49 €

1 4 Days 75red1705000250001971145458254412210.32510830010360M12200

180.76 €

1 4 Days 100blue2007000500002541070708557502810.33012739013660M16245

Tech Support