Push-pull toggle clamp with mounting bracket (K1546) (K1546.02400)

Push-pull toggle clamp with mounting bracket (K1546) K1546.02400

Product Details:

Manufacturer part number: K1546.02400

Brand: KIPP

Price: 34.96

Delivery time: 4 Days


Technical Data:

Stroke S: 32 mm

Opening angle of handle: 190°

Hand force FH: 150 N

Clamping force F1: 1200 N

Retaining force F2: 2400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1546.02400

Part Number
K1546.02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
B1
(mm)
B2
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)
F2=Retaining force
(N)

34.96 €

1 4 Days 32190°1501200240022.413.45742256.51185136511312M6M20x1.56042400

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour red Version 2 with mounting bracket B(mm) 30

This page is Push-pull toggle clamp with mounting bracket (K1546), part number K1546.02400.
You can find the detail information about specifications and dimensions on part number K1546.02400.

Variation of this product

Part Number
K1546.04000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
B1
(mm)
B2
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)
F2=Retaining force
(N)

47.93 €

1 4 Days 38185°180200040002815.56445308.51612017359.517.520M10M24x1.5904.54000

Tech Support