Clamp straps DIN 6314 straight, steel or aluminium (K1516) (K1516.06)

Clamp straps DIN 6314 straight, steel or aluminium (K1516) K1516.06

Product Details:

Manufacturer part number: K1516.06

Brand: KIPP

Price: 6.54

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

A=Height: 10 mm

B1: 7 mm

B2=Width: 20 mm

B3: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1516.06

Part Number
K1516.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A=Height
(mm)
B1
(mm)
B2=Width
(mm)
B3
(mm)
E1
(mm)
E2
(mm)
L=Length
(mm)
F
(kN)
for screw

6.54 €

1 4 Days High carbon steel10720813.513504.82M6

Loading...

  1. 1

This page is Clamp straps DIN 6314 straight, steel or aluminium (K1516), part number K1516.06.
You can find the detail information about specifications and dimensions on part number K1516.06.

Variation of this product

Part Number
K1516.08
K1516.10
K1516.12
K1516.14
K1516.16
K1516.18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material A=Height
(mm)
B1
(mm)
B2=Width
(mm)
B3
(mm)
E1
(mm)
E2
(mm)
L=Length
(mm)
F
(kN)
for screw

8.17 €

1 4 Days High carbon steel129251014.513608.77M8

9.02 €

1 4 Days High carbon steel1511301220.5198013.9M10

11.05 €

1 4 Days High carbon steel20144014282610020.2M12/M14

12.71 €

1 4 Days High carbon steel20144014283612520.2M12/M14

15.44 €

1 4 Days High carbon steel25185018352712537.8M16/M18

20.40 €

1 4 Days High carbon steel25185018354716037.8M16/M18

Tech Support